??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSP V003-IV010-P00S2B-S4
HELP_VARIABLE
Company
Balluff
Description
Pressure sensors - Pressure sensors
Bill of material
BALLUFF BSP V003-IV010-P00S2B-S4
VERF
Availability
Available
BC
Order code
BSP010C
TC
Product identifier
BSP V003-IV010-P00S2B-S4
PX
Product view
56783_01
TECH
Tech. Details
Tech. Detail
ROTATION1
Plastic or stainless steel display housing that rotates 320°
°
ROTATION2
Stainless steel connection housing with M12 plug rotates 320°
°
ICON
WEBINC
Product family
W
Weight
0.313 Kg
TRAFFIC
Customs number
TC1
DESCRIPT
Description
Special characteristics = Washdown, Measuring range = -1...3 bar, Accuracy = ±0.5 % FSO BFSL, Overload pressure = 20 bar, Burst pressure = 25 bar, Operating voltage Ub = 18...30 VDC, Interface = IO-Link 1.1, Analog output = Analog, voltage/Analog, current selectable 4…20 mA/0…10 V, Switching output = 2x PNP/NPN NO/NC selectable, Connection = Connector, M12x1-Male, 4-pin, Process connection = G 1/2" (DIN 3852) front-flush, Process connection material = 1.4404 stainless steel, Gasket, material = FKM, Housing material = 1.4301 stainless steel PE, High-density polyethylene, Media temperature = -40...125 °C, Ambient temperature = -40...85 °C, IP rating = IP67, IP69K, when threaded in, Approval/Conformity = CE, UKCA, cULus, Ecolab, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.